(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125 (Part Numbers)

ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Easy adjustment of the cushion valve.
· CNOMO groove, and D-M9□ and A9□ groove arranged on 4 surfaces.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

CP96SDB125-50

Part Number
CP96SDB125-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods12550-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard End Locking No Valves No
Bellows None

Please check the type/dimensions/specifications of the part CP96SDB125-50 in the ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125 series.

Products like this...

Part Number
CP96SB125-200
CP96SB125-250
CP96SB125-300
CP96SDB125-500
CP96SDB125-508
CP96SDB125-530
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125500-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-508--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-530--Without auto switch (built-in magnet)NoneNone-Basic type-

Additional Products in this Category

Tech Support