(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series, ø32 to 100 (Part Numbers)

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series, ø32 to 100
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

CP96SDB32-600C

Part Number
CP96SDB32-600C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

3 Days

Double rod32600Standard0.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
End Locking No Valves No

Please check the type/dimensions/specifications of the part CP96SDB32-600C in the ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series, ø32 to 100 series.

Products like this...

Part Number
CP96SB100-200C
CP96SB100-250C-XB6
CP96SB100-400C
CP96SDB32-60C
CP96SDB32-620C
CP96SDB32-640C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods--Standard-Without auto switchNoneNone-Basic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods--Heat Resistant-Without auto switchNoneNone-Basic typeNone-
1 Piece(s)Available

8 Days

Single Rods-400Standard-Without auto switchNoneNone-Basic typeNoneNone
1 Piece(s)Available

3 Days

Double rod3260Standard0.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods-620Standard-Without auto switch (built-in magnet)NoneNone-Basic typeNoneNone
1 Piece(s)Available

8 Days

Single Rods-640Standard-Without auto switch (built-in magnet)NoneNone-Basic typeNoneNone

Additional Products in this Category

Tech Support