(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Rod Cylinder, Compact Type, Clean / Low Dust Generation, 11-/12-/21-/22-CXSJ Series (Part Numbers)

Dual Rod Cylinder, Compact Type, Clean / Low Dust Generation, 11-/12-/21-/22-CXSJ Series
  • Volume Discount

[11-/12-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.
[21-/22-Series, Copper/Fluorine/Silicone-free + Low Dust Generation]
· Compatible with environments with copper, fluorine and silicone material restrictions.
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).

PDF

Part Number

Configured Part Number is shown.

22-CXSJL10-30

 
Part Number
22-CXSJL10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function Standard Environment, Applications Non-use of Copper and fluoropolymer-based Material (Partially Plating) End Locking No
Valves No Cushion Rubber cushion Specifications Copper/fluorine/silicone-free + low dust generation (vacuum type)
Port thread type M Screw Auto Switches Without auto switch (built-in magnet) Lead Wire Length(m) None
The number of the switches None Type of Shaft Bearing Ball bushing bearing Specification of cylinder Compact type

Please check the type/dimensions/specifications of the part 22-CXSJL10-30 in the Dual Rod Cylinder, Compact Type, Clean / Low Dust Generation, 11-/12-/21-/22-CXSJ Series series.

Additional Products in this Category

Tech Support