(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.
Part Number
Configured Part Number is shown.
Part Number |
---|
MGTM63-50-11Z73 |
MGTM63-125-20 |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.1 to 1.0 | Port thread type | Rc |
Type of Shaft Bearing | Slide bearing | Auto switch (table part) | Without auto switch (built-in magnet) | Lead wire length (table part)(m) | None |
Number of switches (table part) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy