(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Clamp Cylinder CKZT Series

Power Clamp Cylinder CKZT Series
  • Volume Discount

[Features]
・ There are 3 types of arm variations for each size.
・ Spatter-resistant and water-resistant structure.

(i)Caution

  • The product images are representative. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

Part Number
CKZT40-60P
CKZT40-75P
CKZT40-90P
CKZT40-90T
CKZT40-105T
CKZT40-135T
CKZT40-A015CS
CKZT40-A015LS
CKZT40-A015RS
CKZT40-A045CB
CKZT40-A045CS
CKZT40-A045LB
CKZT40-A045LS
CKZT40-A045RB
CKZT40-A045RS
CKZT40TN-90T
CKZT40TN-120T
CKZT40TN-135T
CKZT50-A015CB
CKZT50-A015LB
CKZT50-A015LS
CKZT50-A015RB
CKZT50-A015RS
CKZT50-A045CB
CKZT50-A045CS
CKZT63-A015CB
CKZT63-A015LB
CKZT63-A015LS
CKZT63-A015RB
CKZT63-A015RS
CKZT63-A045CB
CKZT63-A045CS
CKZT63-A045LS
CKZT80-A015CB
CKZT80-A015CS
CKZT80-A045CB
CKZT80-A045CS
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Operation Method Support Type Rod Tip Shape Rotation Angle θ Body Options Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Connecting Port Type Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole
1 Piece(s)Available

Quote

-39.6Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-60P&FClamp cylinder (Without arm)--
1 Piece(s)Available

Quote

-45.9Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-75P&FClamp cylinder (Without arm)--
1 Piece(s)Available

8 Days

-52.3Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-90P&FClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-52.3Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-90TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-58.4Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-105TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-67.3Fixed Position TurningTapSquare-No (Standard)0.8-10~60G-135TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-----75°----Center--Clamp armOffset 15S
1 Piece(s)Available

3 Days

-----75°----Left--Clamp armOffset 15S
1 Piece(s)Available

3 Days

-----75°----Right--Clamp armOffset 15S
1 Piece(s)Available

Quote

-----[90°] 90°----Center--Clamp armOffset 45B
1 Piece(s)Available

Quote

-----75°----Center--Clamp armOffset 45S
1 Piece(s)Available

Quote

-----[90°] 90°----Left--Clamp armOffset 45B
1 Piece(s)Available

Quote

-----75°----Left--Clamp armOffset 45S
1 Piece(s)Available

Quote

-----[90°] 90°----Right--Clamp armOffset 45B
1 Piece(s)Available

Quote

-----75°----Right--Clamp armOffset 45S
1 Piece(s)Available

3 Days

-52.3Fixed Position TurningTapSquare-No (Standard)0.8-10~60NPT-90TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-63.6Fixed Position TurningTapSquare-No (Standard)0.8-10~60NPT-120TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

3 Days

-67.3Fixed Position TurningTapSquare-No (Standard)0.8-10~60NPT-135TURCKClamp cylinder (Without arm)--
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Left--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Left--Clamp armOffset 15S
1 Piece(s)Available

Quote

-----60°----Right--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Right--Clamp armOffset 15S
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 45B
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 45S
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Left--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Left--Clamp armOffset 15S
1 Piece(s)Available

Quote

-----60°----Right--Clamp armOffset 15B
1 Piece(s)Available

Quote

-----60°----Right--Clamp armOffset 15S
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 45B
1 Piece(s)Available

Quote

-----60°----Center--Clamp armOffset 45S
1 Piece(s)Available

Quote

-----60°----Left--Clamp armOffset 45S
1 Piece(s)Available

Quote

80----60°----Center--Clamp armOffset 15B
1 Piece(s)Available

Quote

80----60°----Center--Clamp armOffset 15S
1 Piece(s)Available

Quote

80----75°----Center--Clamp armOffset 45B
1 Piece(s)Available

Quote

80----75°----Center--Clamp armOffset 45S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Operation Method Support Type Rod Tip Shape Rotation Angle θ Body Options Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Connecting Port Type Clamp Arm Position Arm opening
(°)
Switch Part Number Type Offset Mounting Hole

Loading...

  1. 1

Additional Products in this Category

Tech Support