(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HYC Series ISO Standard Type Hygienic Design Cylinder

HYC Series ISO Standard Type Hygienic Design Cylinder
  • Volume Discount

A water-resistant air cylinder configured for easy cleaning.
[Features]
· Cylinder with improved water resistance and 5 times longer lifespan (compared to manufacturer's current models).
· With auto switch (HYDCB).
· To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
HYCB32R-125F
HYDCB32H-50
HYDCB32R-125F-F6BL
HYDCB40H-125
HYDCB50R-50F
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Sealing materials Grease
1 Piece(s)Available

Quote

32125Without magnet---NBRFood compatible grease
1 Piece(s)Available

Quote

3250With built-in magnet and switch railNone--External FKMStandard grease (for non-food)
1 Piece(s)Available

Quote

--With built-in magnet and switch railF6B32NBRFood compatible grease
1 Piece(s)Available

Quote

--With built-in magnet and switch railNone--External FKMStandard grease (for non-food)
1 Piece(s)Available

Quote

--With built-in magnet and switch railNone--NBRFood compatible grease

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Environment, Applications Standard Cushion Air cushion Port thread type Rc

Additional Products in this Category

Tech Support