(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single Rod, Double Rod C96 Series
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

  ■ Made to order specifications: See below for details on grease for food processing machines specifications.
Part Number
C96SB32-25C
C96SB32-50C
C96SB32-125C
C96SB32-150C
C96SB32-160C
C96SB32-180C
C96SB32-200C
C96SB32-250C
C96SB32-300C-XB6
C96SB32-320C
C96SB32-350C
C96SB32-380C
C96SB32-400C
C96SB40-25C
C96SB40-50C
C96SB40-80C
C96SB40-100C
C96SB40-125C
C96SB40-150C
C96SB40-160C
C96SB40-200C
C96SB40-250C
C96SB40-400C
C96SB40-450C
C96SB40-800C
C96SB50-40C
C96SB50-50C
C96SB50-75C
C96SB50-80C
C96SB50-80C-XB6
C96SB50-200C
C96SB50-400C
C96SB50-500C
C96SB50-600C
C96SB63-110C
C96SB63-160C
C96SB63-200C
C96SB63-230C
C96SB63-250C
C96SB63-320C
C96SB80-50C
C96SB80-100C
C96SB80-300C
C96SB80-600C
C96SB100-100C
C96SB100-150C
C96SB100-200C
C96SB100-200CK
C96SC32-50C
C96SD32-160C
C96SD32-390C
C96SD32-400C
C96SD40-80C
C96SD40-390C
C96SD50-50C
C96SD50-80C
C96SD50-200C
C96SD50-500C
C96SD63-100C
C96SD63-160C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-50$50Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-125$125Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod32160Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-180Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-200$200Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

Quote

Single Rods--Heat Resistant--0.05 to 1Without magnet----Basic typeWithout rod bootHeat-resistant cylinder (-10 to 150°C)
1 Piece(s)Available

8 Days

Single Rods-320Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-350Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-380Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-400Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod4050Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods40$4080$80Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod40125Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-160Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-400Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods40$40450Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods40$40800Standard-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod5075Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods50$5080$80Heat Resistant-20~70$-20~70~-0.05 to 1Without magnet----Basic typeWithout rod bootHeat-resistant cylinder (-10 to 150°C)
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod50400Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-500Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-600Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-110Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-160Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-230Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-320Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod8050Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod80600Standard-20~700.05~1-Without magnetWithout auto switchN/AN/AN/ABasic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet----Basic typeWithout rod bootNone
1 Piece(s)Available

Quote

Single Rods--Standard--0.05 to 1Without magnet----Basic typeHeat-resistant tarpaulin (one-side)None
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Without magnet-----Without rod bootNone
1 Piece(s)Available

8 Days

Double rod32160Standard-20~700.05~1-Built-in magnetWithout auto switchN/AN/AN/AU-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-390Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod32400Standard-20~700.05~1-Built-in magnetWithout auto switchN/AN/AN/AU-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod40390Standard-20~700.05~1-Built-in magnetWithout auto switchN/AN/AN/AU-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods--Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-500Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Double rod63100Standard-20~700.05~1-Built-in magnetWithout auto switchN/AN/AN/AU-Shaped Clevis TypeWithout rod bootNone
1 Piece(s)Available

8 Days

Single Rods-160Standard--0.05 to 1Built-in magnetWithout auto switch---U-Shaped Clevis TypeWithout rod bootNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Bellows Custom-made Specifications

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Cushion Air cushions on both sides + with damper cushions

Additional Products in this Category

Tech Support