(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[12/13-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.
Part Number
Configured Part Number is shown.
Part Number |
---|
12-MGPL40-50Z |
12-MGPL50-200Z |
Part Number | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|
1 Piece(s) | Available | Quote | |
1 Piece(s) | Available | Quote |
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Clean Room | Cushion | Rubber bumper at both ends |
Operating Pressure(MPa) | 0.1 to 1 | Port thread type | Rc | Auto Switches | Without auto switch |
Type of Shaft Bearing | Ball bushing | Type | Relief type (sliding part specially treated) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy