(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Operated 2-Port Solenoid Valve VXP21/22/23 Series

Pilot Operated 2-Port Solenoid Valve VXP21/22/23 Series
  • Volume Discount

[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VXP2150-06N-3DZ
VXP2150-06N-5DZ
VXP2150S-06N-3C
VXP2260-10N-3DZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal Insulation Class Voltage Sealing materials Option Lead wire electrical entry Body size Body type
1 Piece(s)Available

3 Days

3/4B110 V AC 50/60 HzNBRSurge voltage suppressor / With lightDIN terminal20AVXP21
1 Piece(s)Available

Quote

3/4B-NBRSurge voltage suppressor / With lightDIN terminal20AVXP21
1 Piece(s)Available

3 Days

3/4H110 V AC 50/60 HzPTFE (FKM)NoneConduit20AVXP21
1 Piece(s)Available

3 Days

1B110 V AC 50/60 HzNBRSurge voltage suppressor / With lightDIN terminal25 AVXP22

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil / Gas / Steam Operating Environment Standard Type Electromagnetic Type
Switching Type Normally Closed Connection Type NPT Driving Type Pilot Type
Body material C37 or CAC408 Bracket None Valve type Open when energized

Additional Products in this Category

Tech Support