(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Direct Mounting Style, D-S79/D-S7P/D-T79(C)

Solid State Auto Switch, Direct Mounting Style, D-S79/D-S7P/D-T79(C)
  • Volume Discount

[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.

(i)Caution

  • Please refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
D-S7P1
D-S7P1L
D-S7P1MDPC
D-S7P1SAPC
D-S7P2L
D-S7P2MDPC
D-S7P2SAPC
D-S791
D-S791L
D-S791SAPC
D-S792
D-S792L
D-S792SAPC
D-T791
D-T791C
D-T791CL
D-T791CZ
D-T791L
D-T791Z
D-T792
D-T792C
D-T792CL
D-T792CZ
D-T792L
D-T792SBPC
D-T792Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type A Wiring type Output type Lead wire length
(m)
Connector type
1 Piece(s)Available

Quote

Non-ContactPNP FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typePNP type0.5None
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typePNP type3None
1 Piece(s)Available

Quote

----Right-handed type, with indicator light3-wire typePNP type1M8 4-pin plug connector
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typePNP type0.5M8 3-pin plug connector
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain BodyLeft-handed type, with indicator light3-wire typePNP type3None
1 Piece(s)Available

Quote

----Left-handed type, with indicator light3-wire typePNP type1M8 4-pin plug connector
1 Piece(s)Available

3 Days

Non-ContactPNP FormatThree-Wire MethodMain BodyLeft-handed type, with indicator light3-wire typePNP type0.5M8 3-pin plug connector
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typeNPN type0.5None
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typeNPN type3None
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain BodyRight-handed type, with indicator light3-wire typeNPN type0.5M8 3-pin plug connector
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain BodyLeft-handed type, with indicator light3-wire typeNPN type0.5None
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain BodyLeft-handed type, with indicator light3-wire typeNPN type3None
1 Piece(s)Available

3 Days

Non-ContactNPN FormatThree-Wire MethodMain BodyLeft-handed type, with indicator light3-wire typeNPN type0.5M8 3-pin plug connector
1 Piece(s)Available

3 Days

Non-ContactN/A2-WireMain BodyRight-handed type, with indicator light2-wireNone0.5None
1 Piece(s)Available

Quote

----Right-handed type, with indicator light2-wireNone0.5None
1 Piece(s)Available

Quote

----Right-handed type, with indicator light2-wireNone3None
1 Piece(s)Available

Quote

----Right-handed type, with indicator light2-wireNone5None
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyRight-handed type, with indicator light2-wireNone3None
1 Piece(s)Available

Quote

----Right-handed type, with indicator light2-wireNone5None
1 Piece(s)Available

3 Days

Non-ContactN/A2-WireMain BodyLeft-handed type, with indicator light2-wireNone0.5None
1 Piece(s)Available

Quote

----Left-handed type, with indicator light2-wireNone0.5None
1 Piece(s)Available

Quote

----Left-handed type, with indicator light2-wireNone3None
1 Piece(s)Available

Quote

----Left-handed type, with indicator light2-wireNone5None
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyLeft-handed type, with indicator light2-wireNone3None
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyLeft-handed type, with indicator light2-wireNone0.5M8 4-pin plug connector
1 Piece(s)Available

Quote

----Left-handed type, with indicator light2-wireNone5None

Loading...

  1. 1

Basic Information

Electrical entry direction Horizontal Made-to-order specifications None

Additional Products in this Category

Tech Support