(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Normally Closed Solid State Auto Switch, Direct Mounting Style, D-M9NE(V)/D-M9PE(V)/D-M9BE(V)

Normally Closed Solid State Auto Switch, Direct Mounting Style, D-M9NE(V)/D-M9PE(V)/D-M9BE(V)
  • Volume Discount

[Features]
· Output signal turns on when no magnetic force is detected.
· Can be used with the applicable actuator in the Solid State Auto Switch D-M9 Series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-M9BE
D-M9BEL
D-M9NE
D-M9NEL
D-M9PE
D-M9PEL
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Lead wire length
(m)
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone0.5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone3
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN type0.5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN type3
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP type0.5
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP type3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Lead wire length
(m)

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body Electrical entry direction In-line
Made-to-order specifications None

Additional Products in this Category

Tech Support