(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap Magnet Silicon Magnet

Cap Magnet  Silicon Magnet
  • Volume Discount

Silicon-coated plate catch that has a neodymium magnet with a flat head screw hole punched on directly. It is fully coated so that it does not rust when wet.

Part Number

Configured Part Number is shown.

1-5147H

Part Number
1-5147H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Magnet type ( material ) Ferrite Magnet Types Silicone Magnet Height H(mm) 10
Length L(mm) 47 Width W(mm) 30 Specifications Square shape

Additional Products in this Category

Tech Support