(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Cylinder - Compact, Multifunctional, SSG Series

Guide Cylinder - Compact, Multifunctional, SSG Series

A guide rod and plate are provided in the super compact cylinders.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSG-12-[5,​10,​15,​20,​25,​30]
SSG-12D-[5,​10,​15,​20,​25,​30]
SSG-16-[5,​10,​15,​20,​25,​30]
SSG-16D-[5,​10,​15,​20,​25,​30]
SSG-20-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-20D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-25-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-25D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-32-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-32D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-40-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-40D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-50-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-50D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-63-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-63D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-80-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-80D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-100-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-100D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L1-12-[10,​15,​20,​25,​30]
SSG-L1-12D-[10,​15,​20,​25,​30]
SSG-L1-16-[10,​15,​20,​25,​30]
SSG-L1-16D-[10,​15,​20,​25,​30]
SSG-L-12-[5,​10,​15,​20,​25,​30]
SSG-L-12D-[5,​10,​15,​20,​25,​30]
SSG-L-16-[5,​10,​15,​20,​25,​30]
SSG-L-16D-[5,​10,​15,​20,​25,​30]
SSG-L-20-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-L-20D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-L-25-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-L-25D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50]
SSG-L-32-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-32D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-40-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-40D-[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-50-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-50D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-63-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-63D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-80-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-80D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-100-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
SSG-L-100D-[10,​15,​20,​25,​30,​35,​40,​45,​50,​75,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder I.D: D
(φ)
Stroke: L
(mm)
Operating Pressure
(MPa)
With or Without Switch Cushion
1 Piece(s)

23 Days or more

125 ~ 300.15~1.0NoNA
1 Piece(s)

23 Days or more

125 ~ 300.15~1.0NoRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

165 ~ 300.15~1.0NoNA
1 Piece(s)

21 Days or more

165 ~ 300.15~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

205 ~ 500.15~1.0NoNA
1 Piece(s)

23 Days or more

205 ~ 500.15~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

255 ~ 500.15~1.0NoNA
1 Piece(s)

23 Days or more

255 ~ 500.15~1.0NoRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

325 ~ 1000.1~1.0NoNA
1 Piece(s)

21 Days or more

325 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

405 ~ 1000.1~1.0NoNA
1 Piece(s)

23 Days or more

405 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

5010 ~ 1000.1~1.0NoNA
1 Piece(s)

21 Days or more

5010 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

6310 ~ 1000.1~1.0NoNA
1 Piece(s)

23 Days or more

6310 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

18 Days or more

8010 ~ 1000.1~1.0NoNA
1 Piece(s)

18 Days or more

8010 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

10010 ~ 1000.1~1.0NoNA
1 Piece(s)

23 Days or more

10010 ~ 1000.1~1.0NoRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

1210 ~ 300.15~1.0With Switch (Dual-Color Indication Type)NA
1 Piece(s)

23 Days or more

1210 ~ 300.15~1.0With Switch (Dual-Color Indication Type)Rubber Cushions on Both Sides
1 Piece(s)

23 Days or more

1610 ~ 300.15~1.0With Switch (Dual-Color Indication Type)NA
1 Piece(s)

23 Days or more

1610 ~ 300.15~1.0With Switch (Dual-Color Indication Type)Rubber Cushions on Both Sides
1 Piece(s)

21 Days or more

125 ~ 300.15~1.0With SwitchesNA
1 Piece(s)

21 Days or more

125 ~ 300.15~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

165 ~ 300.15~1.0With SwitchesNA
1 Piece(s)

21 Days or more

165 ~ 300.15~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

205 ~ 500.15~1.0With SwitchesNA
1 Piece(s)

23 Days or more

205 ~ 500.15~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

255 ~ 500.15~1.0With SwitchesNA
1 Piece(s)

23 Days or more

255 ~ 500.15~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

325 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

21 Days or more

325 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

405 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

23 Days or more

405 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

21 Days or more

5010 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

21 Days or more

5010 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

6310 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

23 Days or more

6310 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

26 Days or more

8010 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

26 Days or more

8010 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides
1 Piece(s)

23 Days or more

10010 ~ 1000.1~1.0With SwitchesNA
1 Piece(s)

23 Days or more

10010 ~ 1000.1~1.0With SwitchesRubber Cushions on Both Sides

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function With rod detent function Environment, Applications Standard Operating Temperature(℃) -10::60
End Locking No Valves No

Additional Products in this Category

Tech Support