(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Slide Table, Reversible, MXQR Series

Air Slide Table, Reversible, MXQR Series
  • Volume Discount

[Features]
· The piping and adjuster positions can be changed on site according to the installation status.
· Integrated guide rail and table.
· Uses a circulation-type linear guide for high rigidity and precision.
· Compatible with Air Slide Table / MXQ Series.
· There are 3 ways to install the main body.
· Installation variation increased and installability was improved.
· Possible to mount the shock absorber (soft type / short stroke RJ) on to ø8 to ø25.
· Possible to mount the shock absorber (RB) on to ø6.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
MXQR6-10
MXQR6-10-M9BL
MXQR6-10-M9BVL
MXQR6-10A
MXQR6-10AS
MXQR6-10AS-M9BL
MXQR6-10B
MXQR6-10C
MXQR6-10C-M9BL
MXQR6-10C-M9BVL
MXQR6-10C-M9BWL
MXQR6-10CS
MXQR6-10CS-M9BL
MXQR6-20
MXQR6-20-M9BL
MXQR6-20A
MXQR6-20AS
MXQR6-20AS-M9BVL
MXQR6-20ASCT
MXQR6-20AT-M9BL
MXQR6-20B-A93
MXQR6-20C-M9BL
MXQR6-20CT-M9BL
MXQR6-30
MXQR6-30A
MXQR6-30A-M9BL
MXQR6-30AS
MXQR6-30B
MXQR6-30C-M9BL
MXQR6-30CS
MXQR6-30CS-M9BL
MXQR6-30CT-M9BL
MXQR6-40
MXQR6-40-M9BL
MXQR6-40-M9BVL
MXQR6-40C-M9BL
MXQR6-50
MXQR6-50-M9BL
MXQR6-50-M9BVL
MXQR6-50A-A93L
MXQR6-50AS
MXQR6-50AT-M9BVL
MXQR6-50C-M9BL
MXQR6-50C-M9BVL
MXQR6-50C-M9BWL
MXQR6-50CS
MXQR6L-10
MXQR6L-10-M9BLS
MXQR6L-10-M9BVL
MXQR6L-10AS
MXQR6L-10C
MXQR6L-10CS
MXQR6L-10CS-M9BL
MXQR6L-10CS-M9BVL
MXQR6L-20
MXQR6L-20A
MXQR6L-20A-M9BVL
MXQR6L-20C
MXQR6L-20CS
MXQR6L-20CS-M9BZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Table Parallelism
(µm)
Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Adjuster Position at Shipping
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: none, retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: none, retraction end: noneM9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (rubber stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (rubber stopper), retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: shock absorber (RB), retraction end: shock absorber (RB)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BW3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: none, retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: noneM9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (metal stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: none, adjuster (rubber stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: shock absorber (RB), retraction end: shock absorber (RB)A930.5None2 pcs.NoneRight side
1 Piece(s)Available

Quote

200.05~0.80.651.52720630M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: none, retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

300.05~0.80.661.52720635M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

3 Days

-0.05~0.8-61.5---35M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: adjuster (rubber stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: shock absorber (RB), retraction end: shock absorber (RB)Without auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: adjuster (metal stopper), retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-61.5---35M screwExtension end: none, retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8------M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8------M screwExtension end: none, retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8------M screwExtension end: none, retraction end: noneM9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8------M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: none, retraction end: noneM9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: none, retraction end: noneM9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)A933None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: adjuster (rubber stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: none, adjuster (rubber stopper)M9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

500.05~0.80.689.52720645M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9B3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BV3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)M9BW3None2 pcs.NoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-89.5---45M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneRight side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: none, retraction end: noneM9B3None1 pcs.NoneLeft side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: none, retraction end: noneM9BV3None2 pcs.NoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (rubber stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-41.5---25M screwExtension end: adjuster (metal stopper), retraction end: noneM9B3None2 pcs.NoneLeft side
1 Piece(s)Available

Quote

100.05~0.80.641.52720625M screwExtension end: adjuster (metal stopper), retraction end: noneM9BV3None2 pcs.NoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: none, retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (rubber stopper), retraction end: adjuster (rubber stopper)M9BV3None2 pcs.NoneLeft side
1 Piece(s)Available

Quote

200.05~0.80.651.52720630M screwExtension end: adjuster (metal stopper), retraction end: adjuster (metal stopper)Without auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (metal stopper), retraction end: noneWithout auto switch (built-in magnet)NoneNoneNoneNoneLeft side
1 Piece(s)Available

Quote

-0.05~0.8-51.5----M screwExtension end: adjuster (metal stopper), retraction end: noneM9B5None2 pcs.NoneLeft side

Loading...

Basic Information

Type L-Shaped Table Type Table Material Aluminum Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Heat treated Guide Linear guide 1 axis
Operating Pressure(MPa) 0.15 to 0.7

Additional Products in this Category

Tech Support