(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sine Rodless Cylinder, Basic Type REA Series

Sine Rodless Cylinder, Basic Type REA Series
  • Volume Discount

Provides rapid transport of shock-sensitive workpieces.
Semiconductor wafer, liquid crystal circuit board, magnetic disk, ceramic products, glass products.
[Features]
· Wide variation from ø25 to ø63.
· Long stroke is possible.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
REA25-300
REA25-450-X324
REA25-500
REA32-1300-X324
REA32-300
REA40-1200
REA40-800
REA40-820
REA50-955-X324
REA63-805
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Operating Speed
(mm/s)
Table Size Height H
(mm)
Cylinder I.D.
(Ø)
Custom-made
1 Piece(s)Available

Quote

-------None
1 Piece(s)Available

Quote

4501.2704650~3004625Lubrication-free exterior specification (with dust seal)
1 Piece(s)Available

Quote

-------None
1 Piece(s)Available

Quote

1,300------Lubrication-free exterior specification (with dust seal)
1 Piece(s)Available

Quote

-------None
1 Piece(s)Available

Quote

1,200------None
1 Piece(s)Available

Quote

8002927050~3007040None
1 Piece(s)Available

Quote

820------None
1 Piece(s)Available

Quote

955------Lubrication-free exterior specification (with dust seal)
1 Piece(s)Available

Quote

805312210050~30010063None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9
Rodless Cylinder Joint Type Magnetic Environment General Purpose Table Surface Treatment No
Guide Prototype Operating Pressure(MPa) 0.18 to 0.7 Port Screw Type Rc

Additional Products in this Category

Tech Support