(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Numbers)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series
  • Volume Discount

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDNA2T80-200-D-M9BL

Part Number
CDNA2T80-200-D-M9BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0With cushions on both sides--Center trunnion typeM9B3Includes 2 pcs.-Without rod bootNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With fall prevention function / With Brake / With Intermediate Stop Function
Environment, Applications Standard End Locking Presence Valves No
Port thread type Rc

Please check the type/dimensions/specifications of the part CDNA2T80-200-D-M9BL in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.

Products like this...

Part Number
CDNA2B100-125-D
CDNA2B100-1400-D
CDNA2B100-150-D
CDNA2T80-350-D
CDNA2T80-600-D
CDNA2T80-700-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0With cushions on both sides--Basic typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone
1 Piece(s)Available

8 Days

Single Rods1001,400-10~700.08~1.0With cushions on both sides--Basic typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone
1 Piece(s)Available

8 Days

Single Rods---0.08~1.0With cushions on both sides--Basic typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone
1 Piece(s)Available

8 Days

Single Rods-350-0.08~1.0With cushions on both sides--Center trunnion typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone
1 Piece(s)Available

8 Days

Single Rods-600-0.08~1.0With cushions on both sides--Center trunnion typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone
1 Piece(s)Available

3 Days

Single Rods80700-10~700.08~1.0With cushions on both sides--Center trunnion typeWithout auto switch (built-in magnet)NoneNone-Without rod bootNoneNoneNoneNone

Additional Products in this Category

Tech Support