(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Direct Mounting Style, D-Y59/D-Y69/D-Y7P(V) (Part Numbers)

Solid State Auto Switch, Direct Mounting Style, D-Y59/D-Y69/D-Y7P(V)
  • Volume Discount

Uses flex-resistant cable as standard specification.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-Y7P
D-Y7PL
D-Y7PZ
D-Y59A
D-Y59AL
D-Y59B
D-Y59BL
D-Y69B
D-Y69BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Electrical entry direction Lead wire length
(m)
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line3
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line5
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5
1 Piece(s)Available

3 Days

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line3
1 Piece(s)Available

Same day

Stock

N/A2-Wire2-wireNoneIn-line0.5
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line3
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular0.5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular3

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body

Additional Products in this Category

Tech Support