(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-G59W/D-G5PW/D-K59W

2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-G59W/D-G5PW/D-K59W
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-G5PWL
D-G59W
D-K59W
D-K59WL
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Wiring type Output type Lead wire length
(m)
1 Piece(s)Available

Quote

Non-ContactPNP FormatThree-Wire MethodMain Body3-wire typePNP type3
1 Piece(s)Available

Quote

----3-wire typeNPN type0.5
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body2-wireNone0.5
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body2-wireNone3

Loading...

  1. 1

Basic Information

Made-to-order specifications None

Additional Products in this Category

Tech Support