(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indicator With Diagnostic Output Solid State Auto Switch, Band-Mounting Style, D-H7NF

2-Color Indicator With Diagnostic Output Solid State Auto Switch, Band-Mounting Style, D-H7NF
  • Volume Discount

Since the diagnostic output signal can be detected in the red display area, the detection position displacement can be confirmed on the PLC (Programmable Logic Controller) side.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-H7NF

Part Number
D-H7NF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Wiring type 4-Wire Output type NPN type Lead wire length(m) 0.5

Please check the type/dimensions/specifications of the part D-H7NF in the 2-Color Indicator With Diagnostic Output Solid State Auto Switch, Band-Mounting Style, D-H7NF series.

Additional Products in this Category

Tech Support