(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NJ

Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NJ
  • Volume Discount

[Features]
· Improved heat-resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F7NJL
D-F7NJZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Lead wire length
(m)
1 Piece(s)Available

Quote

Non-ContactNPN FormatThree-Wire MethodMain Body3
1 Piece(s)Available

Quote

----5

Loading...

  1. 1

Basic Information

Wiring type 3-wire type Output type NPN type

Additional Products in this Category

Tech Support