(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polyurethane Coil Tubing 10-TCU Series, For Flexible Tubing (Part Numbers)

Polyurethane Coil Tubing 10-TCU Series, For Flexible Tubing
  • Volume Discount

Polyurethane coil tube for flexible and movable tubing.
[Features]
· Makes compact piping possible.
· RoHS compliant.
· Fluid: air.
· Maximum operating pressure (at 20°C): 0.8 MPa.
· Operating temperature: -20 to +60°C.
· Material: polyurethane.
· Color: black.
· Cleanliness class (ISO class): class 3.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

10-TCU0805B-1

 
Part Number
10-TCU0805B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Coil Material Urethane Cutting Service Usage Presence
Color White (material) O.D. [Distinction] ~8 Applicable Fluid Air
I.D. [Distinction] ~5 Material, Urethane Polyurethane Operating Environment Standard
Operating Pressure Range (With Air)(MPa) ::0.8 Maximum operating length(m) 2

Please check the type/dimensions/specifications of the part 10-TCU0805B-1 in the Polyurethane Coil Tubing 10-TCU Series, For Flexible Tubing series.

Additional Products in this Category

Tech Support