(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dual Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, ASD Series【1-10 Pieces Per Package】 (Part Numbers)

Dual Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, ASD Series
  • Volume Discount

Speed controller in which the flow rate can be adjusted using a straight-slot screwdriver.
[Features]
· Prevents unintentional manual operation.
· RoHS compliant.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASD230F-M5-04D
ASD330F-01-06SD
ASD330F-01-08SD
ASD430F-02-06SD
ASD430F-02-08SD
ASD530F-03-06SD
ASD630F-N04-11SD
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size

10 Pieces Per Package

1 Pack(s)Available

Quote

--5 × 0.8No sealM4-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

175-5~601/8With sealR6-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

175-1/8With sealR8-1/8 standard
1 Piece(s)Available

Quote

295-5~601/4With sealR6-1/4 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

350-5~601/4With sealR8-1/4 standard
1 Piece(s)Available

Quote

500-5~603/8With sealR6-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

1,300-5~601/2With sealNPT-3/81/2 standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT / Brass + Electroless Nickel Plating Control Method Meter Out / In
Format Dual Environment, Applications Standard Thread Portion Material Stainless steel 304
Operating Pressure Range(MPa) 0.1::1.0 Knob Type With Flat-Blade Screwdriver Groove Lock Nut Option Hexagon Shape Lock Nut
Joint Type Male thread + One-Touch Couplings

Additional Products in this Category

Tech Support