(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, Inline Type, AS□□□1F-D Series【1-10 Pieces Per Package】 (Part Numbers)

Speed Controller Adjustable By Straight-Slot Screwdriver, With One-Touch Fitting, Inline Type, AS□□□1F-D Series
  • Volume Discount

Speed controller in which the flow rate can be adjusted using a straight-slot screwdriver.
[Features]
· Prevents unintentional manual operation.
· With one-touch fitting.
· In-line type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1001F-04D
AS1001F-06D
AS1001F-07D
AS2001F-04D
AS2001F-06D
AS2001F-07D
AS3001F-06D
AS3001F-08D
AS3001F-09D
AS3001F-10D
AS3001F-11D
AS4001F-12D
AS4001F-13D
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Flow Rate
(l/min)
Ambient Temperature and Working Fluid Temperature
(℃)
Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size

10 Pieces Per Package

1 Pack(s)Available

3 Days

100-5~604-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

100-5~606-M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

---1/4M5 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

--4-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

3 Days

230-5~606-1/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

---1/41/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

420-5~606-3/8 standard

10 Pieces Per Package

1 Pack(s)Available

Quote

660-5~608-3/8 standard
1 Piece(s)Available

Quote

660-5~60-5/163/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

920-10-3/8 standard

5 Pieces Per Package

1 Pack(s)Available

3 Days

920-5~60-3/83/8 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

1,390-12-1/2 standard

5 Pieces Per Package

1 Pack(s)Available

Quote

1,390--1/21/2 standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Stainless steel 303 Control Method Meter Out / In
Format Straight Environment, Applications Standard Operating Pressure Range(MPa) 0.1::1.0
Knob Type With Flat-Blade Screwdriver Groove Lock Nut Option Hexagon Shape Lock Nut Joint Type One-touch coupling one both sides
Made-to-order specifications None

Additional Products in this Category

Tech Support