(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IoT Pressure Sensor (E8PC) (E8PC-010)

IoT Pressure Sensor (E8PC) E8PC-010
  • Volume Discount

[Features]
· Multi-sensing of "pressure + temperature" to prevent sudden stops or manufacturing defects
· Various adapters are available to enable easy replacement of your current pressure gauges and flow meters
· Includes an analog current output function in addition to the IO-Link communications function that is used to perform self-diagnosis of abnormalities in the sensor itself

(i)Caution

  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

E8PC-010

Part Number
E8PC-010
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Method Rated pressure range IO-Link transmission speed Format
1 Piece(s)Available

9 Days or more

NPN Open Collector-0.1 to +1 MPaNoneFor use within Japan

Loading...

  1. 1

Basic Information

Type Pressure Sensor Sensor, Monitor Structure Integrated shape Number of Input Points 1
Number of Output Points 1 Body Material Resin + Metal

Additional Products in this Category

Tech Support