| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 0.2 to 10 (5) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | None | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | - | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 0.2 to 10 (5) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | - | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | Bracket (for the one without flow rate control valve) | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | 1 | 35~85 | [DC1-5V] 1-5V | Back | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 0.2 to 10 (5) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | [4] 4(5/32inch) | With lead wire with connector (2 m) | Without calibration certificate | None | 0.2 to 10 (5) | None | Bracket (for the one without flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | [4] 4(5/32inch) | With lead wire with connector (2 m) | Without calibration certificate | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | Bracket (for the one without flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [NPT] NPT | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 0.2 to 10 (5) | None | Bracket (for the one without flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [NPT] NPT | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | Bracket (for the one without flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | Available | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | Bracket (for the one with flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Voltage | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 2 to 100 (50) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Current | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | - | - | - | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 2 to 100 (50) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Current | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | - | - | - | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 2 to 100 (50) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Current | Female Thread | [Rc (R)] Rc | [1/4] 1/4 | - | - | - | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 2 to 100 (50) | Rubber cover for connector part (silicone rubber) | Bracket (for the one without flow rate control valve) | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Voltage | Female Thread | [NPT] NPT | [1/4] 1/4 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 2 to 100 (50) | None | Bracket (for the one without flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | Without calibration certificate | Available | 2 to 100 (50) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | Without calibration certificate | Available | 2 to 100 (50) | None | Bracket (for the one with flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 100~Less than 500 | Current | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | - | 2-way | [8] 8(5/16inch) | With lead wire with connector (2 m) | Without calibration certificate | Available | 2 to 100 (50) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Current | Female Thread | [G] G | [1/8] 1/8 | - | - | - | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 0.5 to 25 (12.5) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | - | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | Available | 0.5 to 25 (12.5) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | Without calibration certificate | Available | 0.5 to 25 (12.5) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 10~Less than 50 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | With lead wire with connector (2 m) | Without calibration certificate | Available | 0.5 to 25 (12.5) | None | Bracket (for the one with flow rate control valve) | None |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | None | 1 to 50 (25) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | With Calibration Certificate | None | 1 to 50 (25) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Current | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | - | 2-way | 6 | With lead wire with connector (2 m) | With Calibration Certificate | None | 1 to 50 (25) | None | None | 4 to 20 |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | 1 | 35~85 | [DC1-5V] 1-5V | 2-way | 6.35(1/4inch) | With lead wire with connector (2 m) | Without calibration certificate | None | 1 to 50 (25) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | - | - | [DC1-5V] 1-5V | 2-way | - | With lead wire with connector (2 m) | Without calibration certificate | Available | 1 to 50 (25) | None | None | None |
| 1 Piece(s) | Available |
Quote
| 50~Less than 100 | Voltage | [One-Touch Couplings] One-Touch Couplings (Straight) | - | - | - | - | [DC1-5V] 1-5V | 2-way | 6 | No lead wire with connector | Without calibration certificate | Available | 1 to 50 (25) | None | Panel-mount adapter (for the one with flow rate control valve) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy