(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 3-Color / 2-screen display compatible.
· PVC piping type.
· 40% smaller than the previous model.
· Temperature sensor.
· Reduces piping space.
· Operating fluid temperature: 0 to 90°C.
· Rotatable display: Counterclockwise 90° / clockwise 225°.
· Compatible with ethylene glycol aqueous solution.
· Grease-free specifications.
· Added flow rate measurement of 250 L/min.
· Indicator function.
· Connector reduces wiring labor hours.
Part Number
Configured Part Number is shown.
Part Number |
---|
PF3W511-U25-1 |
PF3W521-U30-1 |
PF3W711-U25-A-MRA |
Part Number |
---|
Loading...
Type | Flow Switch | Fluid Type | Water | Flow Range(L/min) | 100~Less than 500 |
---|---|---|---|---|---|
Pipe Port Type | Direct Attached | Pressure Type | Standard | Flow Rate Type | Standard |
Number of Input Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Pipe Connection Direction | 2-way | Body Material | Resin | Mounting Holes | Presence |
Lamp | Presence | Acquired Standards | CE | IP | IP65 |
Lead Wire | Lead wire with M8 connector available (3 m) | Unit Specifications (Instantaneous Flow Rate) | L/min | Custom-made Specifications | None |
Output Specification | None | Analog Current Output(mA) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy