(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A controller for electro-pneumatic regulators that converts digital signals to analog signals.
[Features]
· 10‑bit parallel input signal (maximum). Pressure can be set with 2^10 = 1,024 steps.
· 4-point preset output pressure. Available in the programming function with up to 20 steps.
· 4-point pressure switch function.
· Switch output is enabled by setting the upper and lower limits of pressure.
· Power voltage and output signals.
· Output power voltage and output signal to the electro-pneumatic regulator can be set with keys on the front panel.
[Applications]
· This product is mainly used in combination with the ITV0000 Series without a display function.
Part Number
Configured Part Number is shown.
Part Number |
---|
IC10-0A |
IC30-0AB |
IC30-1A |
IC50-0AB |
IC90-1 |
Loading...
Regulator, Pressure Boosting Valve | Controller | Output Specification | NPN open collector output |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy