(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrostatic Sensor Monitor, IZE11 Series (Part Numbers)

Electrostatic Sensor Monitor, IZE11 Series
  • Volume Discount

RoHS-compliant electrostatic sensor monitor that can be vertically or horizontally mounted.
[Features]
· Minimum unit setting: 0.001 kV (at ±0.4 kV), 0.1 kV at ±20 kV).
· Display accuracy: ±0.5% F.S. ±1 digit or less.
· Detection distance correction function (adjustable in 1 mm increments).
· Supports two types of sensors (±0.4 kV, ±20 kV) using range selection.
· 2-color (Red/Green) display.
· Connection by connector.
· Peak/Bottom value display.
· Key lock function.

(i)Caution

  • Please refer to the manufacturer's catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
IZE110-LAC
IZE111-LAC
IZE111-LDC
IZE112-LAC
IZE112-LBC
IZE112-LDC
IZE113-LAC
IZE113-LDC
Part NumberMinimum order quantityVolume DiscountDays to Ship Accessories/options: ordered separately I/O specifications
1 Piece(s)Available

Quote

Power supply, output connection cable / bracketNPN open connector 2 outputs + analog output 1 to 5 V
1 Piece(s)Available

Quote

Power supply, output connection cable / bracketNPN open connector 2 outputs + analog output 4 to 20 mA
1 Piece(s)Available

Quote

Power supply, output connection cable / panel mount adapter + front protective coverNPN open connector 2 outputs + analog output 4 to 20 mA
1 Piece(s)Available

Quote

Power supply, output connection cable / bracketPNP open connector 2 outputs + analog output 1 to 5 V
1 Piece(s)Available

Quote

Power supply, output connection cable / panel mount adapterPNP open connector 2 outputs + analog output 1 to 5 V
1 Piece(s)Available

Quote

Power supply, output connection cable / panel mount adapter + front protective coverPNP open connector 2 outputs + analog output 1 to 5 V
1 Piece(s)Available

Quote

Power supply, output connection cable / bracketPNP open connector 2 outputs + analog output 4 to 20 mA
1 Piece(s)Available

Quote

Power supply, output connection cable / panel mount adapter + front protective coverPNP open connector 2 outputs + analog output 4 to 20 mA
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Accessories/options: ordered separately I/O specifications

Loading...

  1. 1

Basic Information

Type Related Components Connector options With connector sensor connection

Additional Products in this Category

Tech Support