(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Auto Feed Lube ALF400 to 900 / Auto Feed Tank ALT-5/-9 Series

Auto Feed Lube ALF400 to 900 / Auto Feed Tank ALT-5/-9 Series
  • Volume Discount

[Features]
· Lubricant is fed automatically, solving the problem of running out of oil.
· Lubrication work is unnecessary, cutting down on maintenance work.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ALF400-02B
ALT-9-IS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)
Oil Storage Capacity
(cm3)
Case OUT Side, Plumbing Thread Nominal Drain Exhaust Flow Direction Type Size of Body Accessory Type
1 Piece(s)Available

3 Days

65-[Resin] Polycarbonate Case1/4[Not Provided] No[(Right)] From Left to Right-1/2With BracketAuto feed lube
1 Piece(s)Available

3 Days

-9000[Metal] Metal case3/8Float switch[Direction to Left] Right→LeftLubricatorNoneWith float switch (Turns OFF at lower limit)Auto feed tank

Loading...

  1. 1

Basic Information

IN Side, Connection Type Rc IN Side, Plumbing Thread Nominal 1/4 OUT Side, Connection Type Rc
Distribution format None Number of distribution ports None

Additional Products in this Category

Tech Support