(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ALD600/900 Series D.P. Lube

ALD600/900 Series D.P. Lube
  • Volume Discount

Lubricator with low lubricating oil consumption.
[Features]
· Centralized control of multi-point lubrication.
· Simplified oil feeding volume setting in which only the pressure differential is adjusted.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Accessories: bracket / panel / float switch (for S1 and S2).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ALD600-06
ALD600-06-S1
ALD600-06-S2
ALD600-06B-S1
ALD600-10-S1
ALD600-10B
ALD600-10B-S2
ALD600-N10-S2
ALD900-12
ALD900-12-S1
ALD900-12-S2
ALD900-14
ALD900-14-S1
ALD900-20-S1
ALD900-20-S2
ALD900-20B
ALD900-N14-S2
ALDU600-06B
ALDU600-06P-S2
ALDU600-10B
ALDU600-10B-S1
ALDU600-N06B
ALDU900-12P
ALDU900-20B
ALDU900-20B-S1
ALDU900-20P
Part NumberMinimum order quantityVolume DiscountDays to Ship Oil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Drain Exhaust Size of Body Accessory Float switch Type
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4[Not Provided] No1BNoneNoneD.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4Float switch1BNone1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4Float switch1BNone1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4Float switch1BBracket1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc1Rc1Float switch1BNone1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc1Rc1[Not Provided] No1BBracketNoneD.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc1Rc1Float switch1BBracket1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000NPT1NPT1Float switch1BNone1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc1 1/4Rc1 1/4[Not Provided] No2BNoneNoneD.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc1 1/4Rc1 1/4Float switch2BNone1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc1 1/4Rc1 1/4Float switch2BNone1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc1 1/2Rc1 1/2[Not Provided] No2BNoneNoneD.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc1 1/2Rc1 1/2Float switch2BNone1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc2Rc2Float switch2BNone1b (without oil ON)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc2Rc2Float switch2BNone1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000Rc2Rc2[Not Provided] No2BBracketNoneD.P. Lube (single unit)
1 Piece(s)Available

Quote

5,000NPT1 1/2NPT1 1/2Float switch2BNone1a (without oil OFF)D.P. Lube (single unit)
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4[Not Provided] No1BBracketNoneD.P. Lube Unit
1 Piece(s)Available

Quote

2,000Rc3/4Rc3/4Float switch1BPanel1a (without oil OFF)D.P. Lube Unit
1 Piece(s)Available

Quote

2,000Rc1Rc1[Not Provided] No1BBracketNoneD.P. Lube Unit
1 Piece(s)Available

Quote

2,000Rc1Rc1Float switch1BBracket1b (without oil ON)D.P. Lube Unit
1 Piece(s)Available

Quote

2,000NPT3/4NPT3/4[Not Provided] No1BBracketNoneD.P. Lube Unit
1 Piece(s)Available

Quote

5,000Rc1 1/4Rc1 1/4[Not Provided] No2BPanelNoneD.P. Lube Unit
1 Piece(s)Available

Quote

5,000Rc2Rc2[Not Provided] No2BBracketNoneD.P. Lube Unit
1 Piece(s)Available

Quote

5,000Rc2Rc2Float switch2BBracket1b (without oil ON)D.P. Lube Unit
1 Piece(s)Available

Quote

5,000Rc2Rc2[Not Provided] No2BPanelNoneD.P. Lube Unit

Loading...

  1. 1

Basic Information

Min. Dripping Flow Rate(l/min) 102 Case Glass Fiber Epoxy Resin, Polycarbonate Flow Direction From Left to Right

Additional Products in this Category

Tech Support