| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | 0.05 | 0.1~1.0 | 50 | M9B | 3 | 1 pc. | Rc | Single shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | M9BW | 3 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | M9BW | 3 | 1 pc. | Rc | Single shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | 0.05 | 0.1~1.0 | 50 | M9BW | 3 | 1 pc. | Rc | Single shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | 0.05 | 0.1~1.0 | 50 | M9BW | 3 | 1 pc. | Rc | Single shaft | Change of rotation range and angle adjusting direction (angle adjusting screw is mounted on the left) | Basic type | Left (direction: counterclockwise) | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 0.1 to Less Than 1 | - | - | 63 | M9B | 3 | 2 pcs. | Rc | Single shaft | Both sides angle adjustable type | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | M9BA | 3 | 2 pcs. | Rc | Single shaft | Change of port location | Basic type | Right | With auto switch unit | Orient to back |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | A93 | 5 | 2 pcs. | Rc | Single shaft | Change of rotation range and angle adjusting direction (angle adjusting screw is mounted on the left) | Basic type | Left (direction: counterclockwise) | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | M9BA | 3 | 2 pcs. | Rc | Single shaft | Both sides angle adjustable type | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | M9BW | 3 | 2 pcs. | Rc | Single shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | A93 | 3 | 1 pc. | Rc | Double shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | 0.05 | 0.1~1.0 | 50 | A93 | 5 | 1 pc. | Rc | Double shaft | None | Basic type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | M9B | 5 | 2 pcs. | Rc | Single shaft | None | Flange type | Right | With auto switch unit | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | None | None | None | Rc | Single shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | None | None | None | Rc | Single shaft | Both sides angle adjustable type | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 0.1 to Less Than 1 | - | - | 63 | None | None | None | Rc | Single shaft | Change of port location | Basic type | Right | Standard type | Orient to bottom |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | 0.1~1.0 | 80 | None | None | None | Rc | Single shaft | Both sides angle adjustable type | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | - | 100 | None | None | None | Rc | Single shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | - | 100 | None | None | None | Rc | Single shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | - | 100 | None | None | None | Rc | Single shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | - | 100 | None | None | None | Rc | Single shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 190° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 0.1 to Less Than 1 | - | - | 63 | None | None | None | Rc | Double shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | None | None | None | Rc | Double shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | - | 100 | None | None | None | Rc | Double shaft | None | Basic type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | - | - | 50 | None | None | None | G | Single shaft | Both sides angle adjustable type | Flange type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 0.1 to Less Than 1 | 0.54 | 0.1~1.0 | 100 | None | None | None | Rc | Single shaft | None | Flange type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
3 Days
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 0.01 to Less Than 0.1 | 0.05 | 0.1~1.0 | 50 | None | None | None | Rc | Double shaft | None | Flange type | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 0.1 to Less Than 1 | - | - | 63 | None | None | None | Rc | Single shaft | None | Foot | Right | Standard type | Standard |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | 0.1 to Less Than 1 | 0.16 | - | 80 | None | None | None | Rc | Single shaft | None | Foot | Right | Standard type | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy