(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series

Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series
  • Volume Discount

Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· · Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDRBU2WU10-90SZ-S9PL
CDRBU2WU15-100DZ-93AL
CDRBU2WU15-180SZ-M9BL
CDRBU2WU15-270SZ-T99L
CDRBU2WU20-270SZ-T79L
CDRBU2WU30-90DZ-M
CDRBU2WU30-90DZ-T79L
CDRBU2WU40-90DZ-T79SDPC-XA24
CDRBU2WU40-90SZ-R73L
CDRBU2WU40-180SZ-T79L
CDRBU2WU40-270SZ-R73CZ
CDRBU2WU40-270SZ-R73L
CDRBU2WU40-270SZ-T79L
CRBU2WU10-90SZ
CRBU2WU10-180SZ
CRBU2WU15-180SZ
CRBU2WU15-270SZ
CRBU2WU20-90DZ
CRBU2WU20-90SZ
CRBU2WU20-180SZ
CRBU2WU30-90SZ
CRBU2WU30-180SZ
CRBU2WU30-270SZ
CRBU2WU40-90SZ
CRBU2WU40-100DZ
CRBU2WU40-180SZ
CRBU2WU40-270SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Switch Lead wire
(m)
Number of switches Axial direction Made to order specifications Lead wire electrical entry Connector type Specifications
1 Piece(s)Available

Quote

[90°] 90°Less than 1Single Vane-Less than 0.0050.00015-S9P32 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

100°Less than 1Double Vane-Less than 0.0050.0012-93A32 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°Less than 1Single Vane-Less than 0.0050.001-M9B32 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

270°Less than 1Single Vane-Less than 0.0050.001-T9932 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

270°1 to Less Than 3Single Vane-Less than 0.0050.003-T7932 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 10Double Vane-0.01 to Less Than 0.10.020.15~1.0Without M9-type auto switch (built-in magnet)0.52 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 10Double Vane-0.01 to Less Than 0.10.020.15~1.0T7932 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°10 ~ Less than 20Double Vane400.01 to Less Than 0.10.040.15~1.0T790.52 pcs.Top (long shaft side)Double keyGrommetM12 4-pinWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0R7332 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 10Single Vane400.01 to Less Than 0.10.040.15~1.0T7932 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

270°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0R73C52 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

270°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0R7332 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

270°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0T7932 pcs.StandardNoneGrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°Less than 1Single Vane-Less than 0.0050.00015-NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°Less than 1Single Vane10Less than 0.0050.000150.2~0.7NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°Less than 1Single Vane15Less than 0.0050.0010.15~0.7NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

270°Less than 1Single Vane-Less than 0.0050.001-NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 3Double Vane20Less than 0.0050.00330.15~0.7NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 3Single Vane20Less than 0.0050.0030.15~0.7NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 3Single Vane-Less than 0.0050.003-NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 6Single Vane-0.01 to Less Than 0.10.020.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 6Single Vane-0.01 to Less Than 0.10.020.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

270°3 ~ Less than 6Single Vane300.01 to Less Than 0.10.020.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

100°10 ~ Less than 20Double Vane400.01 to Less Than 0.1-0.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type
1 Piece(s)Available

Quote

270°6 to Less Than 10Single Vane400.01 to Less Than 0.1-0.15~1.0NoneNoneNoneStandardNoneNoneNoneStandard type

Loading...

  1. 1

Basic Information

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Block Mount Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Format Free mount type
Connection port location Body side surface Shaft pattern Long shaft: single flat / Short shaft: single flat

Additional Products in this Category

Tech Support