(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Actuator, Vane Type, CRB1 Series (Part Numbers)

Rotary Actuator, Vane Type, CRB1 Series
  • Volume Discount

[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

CDRB1LW80-280S-R73L

Part Number
CDRB1LW80-280S-R73L
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Connector type Specifications
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs280°20 to Less Than 50Single Vane800.1 to Less Than 10.398Body side surfaceR7332 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 40°NoneWith auto switch unit

Loading...

  1. 1

Basic Information

Main Body Shape Round Shape Environment, Applications Standard Rigidity, Accuracy Standard
Valves N/A Operating Pressure Range(MPa) 0.15::1 Axial direction Standard
Piping method Screw-in piping type

Please check the type/dimensions/specifications of the part CDRB1LW80-280S-R73L in the Rotary Actuator, Vane Type, CRB1 Series series.

Products like this...

Part Number
CDRB1BW100-270S-R73L
CDRB1BW100-270S-S7PL
CDRB1BW100-270S-S7PSDPC
CDRB1LW80-90D-M9BL
CDRB1LW80-90D-T79L
CRB1BJ50-180S
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Oscillation Angle A Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Lead wire electrical entry Mounting style Starting point of rotation Connector type Specifications
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body side surfaceR7332 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 45°NoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body side surfaceS7P32 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 45°NoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs270°50 to Less Than 100Single Vane1000.1 to Less Than 10.6Body side surfaceS7P0.52 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetBasic typeLeft 45°M12 4-pinWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[90°] 90°50 to Less Than 100Double Vane800.1 to Less Than 10.54Body side surfaceM9B32 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°NoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[90°] 90°50 to Less Than 100Double Vane800.1 to Less Than 10.54Body side surfaceT7932 pcs.RcDouble shaft (long shaft key & 4 chamfers)NoneGrommetFootLeft 45°NoneWith auto switch unit
1 Piece(s)Available

Quote

Rotary Actuator Both Sides Shaft Outputs[180°] 180°10 ~ Less than 20Single Vane500.005 to Less Than 0.010.082Body side surfaceNoneNoneNoneRcDouble shaft (long round shaft with 4 chamfers)NoneGrommetBasic typeLeft 90°NoneStandard type

Additional Products in this Category

Tech Support