(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Parallel Style Wide Opening Air Gripper MHL2 Series (Part Numbers)

Parallel Style Wide Opening Air Gripper MHL2 Series
  • Volume Discount

[Features]
· Long stroke.
· Accommodates diverse workpiece diameters with a single unit.
· A compact design in which a large amount of gripping force is provided through the use of a double piston mechanism.
· Double-end type oil-impregnated resin bearings with a metal backing are used for all shafts.
· Built-in dust protection mechanism.
· High degree of mounting flexibility.
· Can be equipped with an auto switch.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

MHL2-32TFD

Part Number
MHL2-32TFD
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Stroke
(mm)
Port thread type Piston materials
1 Piece(s)Available

3 Days

2201502282280.1~0.63270GBrass

Loading...

  1. 1

Basic Information

Type Main body How to Grip Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Environment, Applications Dust Resistant
Additional Function Bearing Support Stroke Adjustment Mechanism Not Provided Auto switch Without auto switch
Number of switches None Lead wire length None Made to order specifications None
Connector type for gripper opening/closing None

Please check the type/dimensions/specifications of the part MHL2-32TFD in the Parallel Style Wide Opening Air Gripper MHL2 Series series.

Products like this...

Part Number
MHL2-10D2
MHL2-16D
MHL2-16D1
MHL2-16D2
MHL2-40D
MHL2-40D2
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (Open side at 0.5Mpa)
(N)
Gripping Force (Closed side at 0.5Mpa)
(N)
Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Stroke
(mm)
Port thread type Piston materials
1 Piece(s)Available

Quote

1569614140.15~0.61060MStainless steel
1 Piece(s)Available

Quote

986845450.1~0.61630MBrass
1 Piece(s)Available

Quote

17011045450.1~0.61660MBrass
1 Piece(s)Available

Quote

21013045450.1~0.61680MBrass
1 Piece(s)Available

Quote

2881883963960.1~0.640100RcBrass
1 Piece(s)Available

Quote

4862863963960.1~0.640200RcBrass

Additional Products in this Category

Tech Support