(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

K Series Pin Clamp Cylinder (CKQ/CLKQ)

K Series Pin Clamp Cylinder (CKQ/CLKQ)
  • Volume Discount

Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CLKQGKD50-248RDHZ-P3DWASE
CLKQGKF50-248RBHZ-P3DWASE
CLKQPKC50TF-125RAH
CLKQPKC50TF-158RAH
CLKQPKC50TF-160RAH
CLKQPKC50TF-200RAH
CLKQPKC50TF-248RAH-P79WSE
CLKQPKC50TN-159RAH-P79WSE
CLKQPKD50TF-155RAL
CLKQPKD50TF-200RBH
CLKQPKF50TF-125RAH
CLKQPKF50TF-250RAH-P79WSE
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Mounting surface position Port Screw Type Guide Pin Diameter Clamp Arm Position Clamp Position Height
1 Piece(s)Available

Quote

----P3DWASE0.32 pcs.Built-in standard magnet typePosition DRcø24.8270° from portHIGH type (70 mm)
1 Piece(s)Available

Quote

----P3DWASE0.32 pcs.Built-in standard magnet typePosition FRcø24.890° from portHIGH type (70 mm)
1 Piece(s)Available

Quote

----Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition CGø12.5Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

50101-10~60Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition CGø15.8Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

----Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition CGø16Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

50101-10~60Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition CGø20Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

50101-10~60P79WSE0.32 pcs.Built-in strong magnet typePosition CGø24.8Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

----P79WSE0.32 pcs.Built-in strong magnet typePosition CNPTø15.9Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

----Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition DGø15.5Same direction as portLOW type (40 mm)
1 Piece(s)Available

Quote

----Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition DGø2090° from portHIGH type (70 mm)
1 Piece(s)Available

Quote

----Without auto switch (built-in magnet)NoneNoneBuilt-in strong magnet typePosition FGø12.5Same direction as portHIGH type (70 mm)
1 Piece(s)Available

Quote

----P79WSE0.32 pcs.Built-in strong magnet typePosition FGø25Same direction as portHIGH type (70 mm)

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Tap Rod Tip Shape Other
Rod Motion Double Acting Piece Rod Body Options No (Standard) Clamping Force(kN) 0.577
Clamp Side Lock With lock Guide Pin Shape Round type Shim Without shims

Additional Products in this Category

Tech Support