(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch) (Part Numbers)

CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch)
  • Volume Discount

Clamp cylinder with compact auto switch (D-P3DWA).
[Features]
· CKG: built-in standard magnet type / with magnetic-field-resistant auto switch (for AC).
· CKP: built-in strong magnet type / with magnetic-field-resistant auto switch.
· Magnetic-field-resistant 2-color indication solid state auto switch.
· The auto switch mounting position is available from 3 directions.
· Setting part no. for the model with speed controller reduces hassle of selecting and ordering.
· "Clevis width" and "a, b dimensions" have common interchangeability with all three sizes, ø25 to ø40.
· End bracket: double knuckle joint.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CKGA25-50YS-P3DWA-X2095
CKGA25-75YS-P3DWASC-X2095
CKGA25-75YS-P-X2095
CKGB25-50YS-P-X2095
CKGB32-75Y-P3DWA-X2095
CKGB32-150Y-P-X2095
CKPB32-50YS-P-X2095
CKPB40-50YS-P74-376-X2095
CKPB40-75YS-P74-376-X2095
CKPB40-100YS-P74-376S-X2095
CKPB40-100YS-X2095
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Body Options Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Auto Switches Lead Wire Length
(m)
The number of the switches Specifications Clevis width
(mm)
1 Piece(s)Available

Quote

--Speed Controller--0.246P3DWA0.52 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)9
1 Piece(s)Available

Quote

-75Speed Controller--0.246P3DWASC0.32 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)9
1 Piece(s)Available

Quote

-75Speed Controller--0.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)9
1 Piece(s)Available

Quote

2550Speed Controller1-10~600.246Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)12
1 Piece(s)Available

Quote

3275No (Standard)1-10~600.402P3DWA0.52 pcs.Built-in standard magnet type / with magnetic field resistant auto switch (for AC)12
1 Piece(s)Available

Quote

32150No (Standard)1-10~600.402Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in standard magnet type / with magnetic field resistant auto switch (for AC)12
1 Piece(s)Available

Quote

--Speed Controller--0.402Without auto switch (built-in magnet) / with auto switch mounting railNoneNoneBuilt-in strong magnet type / with magnetic field resistant auto switch12
1 Piece(s)Available

Quote

4050Speed Controller1-10~600.63P74-3760.52 pcs.Built-in strong magnet type / with magnetic field resistant auto switch12
1 Piece(s)Available

Quote

4075Speed Controller1-10~600.63P74-3760.52 pcs.Built-in strong magnet type / with magnetic field resistant auto switch12
1 Piece(s)Available

Quote

-100Speed Controller--0.63P74-3760.51 pc.Built-in strong magnet type / with magnetic field resistant auto switch12
1 Piece(s)Available

Quote

40100Speed Controller1-10~600.63Without auto switch (built-in magnet) / without auto switch mounting railNoneNoneBuilt-in strong magnet type / with magnetic field resistant auto switch12

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Clevis Rod Tip Shape Clevis shape
Rod Motion Double Acting Piece Rod Tip fitting U-Shaped Knuckle Joint Connector type None

Additional Products in this Category

Tech Support