(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A lightweight air cylinder made lighter by changing the shape of the rod cover and head cover.
[Features]
· Square tube type.
· Can mount small auto switches on 4 surfaces.
· Without auto switch (MB1W) or with auto switch (built-in magnet) (MDB1W).
· Mounting: basic type, foot type, flange type.
· Port thread types: Rc, NPT, G.
· Rod boot material (J): nylon tarpaulin, maximum ambient temperature 70°C.
· Rod boot material (K): heat-resistant tarpaulin, maximum ambient temperature 110°C*.
*Maximum ambient temperature for the rod boot unit.
Part Number
Configured Part Number is shown.
Part Number |
---|
MDB1WB32-50Z |
MDB1WB32-75Z |
MDB1WB40-50Z |
MDB1WB63-75Z |
Part Number |
---|
Loading...
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Cushion | Air cushion |
Specifications | Built-in magnet | Port thread type | Rc | Auto Switches | None |
Type of Mount Support | Basic type | Bellows | None | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy