(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod (Part Numbers)

CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod
  • Volume Discount

An air cylinder with improved auto switch operability and easy position adjustment.
[Features]
· Transparent switch bracket improves visibility of the indicator LED.
· The basic type option now includes a "No trunnion mounting female thread" variant.
· With auto switch (CDG1KW).
· Type: non-rotating.
· Action: double acting.
· Type: double rod.
· Cushion type: rubber bumper.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDG1KWBN32-50Z

Part Number
CDG1KWBN32-50Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

3250Without auto switchN/AN/AN/ABasic typeNone

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.08 to 1.0 Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CDG1KWBN32-50Z in the CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod series.

Products like this...

Part Number
CDG1KWBN20-200Z
CDG1KWBN20-25Z
CDG1KWBN20-40Z
CDG1KWBN32-75Z
CDG1KWBN40-100Z
CDG1KWBN40-25Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

2025None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

3275None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

4025None---Basic type-

Additional Products in this Category

Tech Support