(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod

CG1KW Series Air Cylinder, Non-Rotating Rod Type, Double Acting, Double Rod
  • Volume Discount

An air cylinder with improved auto switch operability and easy position adjustment.
[Features]
· Transparent switch bracket improves visibility of the indicator LED.
· The basic type option now includes a "No trunnion mounting female thread" variant.
· With auto switch (CDG1KW).
· Type: non-rotating.
· Action: double acting.
· Type: double rod.
· Cushion type: rubber bumper.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDG1KWBN20-25Z
CDG1KWBN20-40Z
CDG1KWBN20-50Z
CDG1KWBN20-75Z
CDG1KWBN20-100Z
CDG1KWBN20-125Z
CDG1KWBN20-150Z
CDG1KWBN20-200Z
CDG1KWBN25-50Z
CDG1KWBN25-75Z
CDG1KWBN25-80Z
CDG1KWBN32-25Z
CDG1KWBN32-50Z
CDG1KWBN32-75Z
CDG1KWBN32-100Z
CDG1KWBN32-125Z
CDG1KWBN32-150Z
CDG1KWBN32-200Z
CDG1KWBN40-25Z
CDG1KWBN40-50Z
CDG1KWBN40-75Z
CDG1KWBN40-100Z
CDG1KWBN50-50Z
CDG1KWBN50-100Z
CDG1KWBN50-150Z
CDG1KWBN50-250Z
CDG1KWBN63-100Z
CDG1KWFN20-25Z
CDG1KWFN32-125Z
CDG1KWFN40-100Z
CDG1KWFN50-100Z
CDG1KWLN25-150Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

2025None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

2050None---Basic type-
1 Piece(s)Available

Quote

--None---Basic type-
1 Piece(s)Available

8 Days

20100None---Basic type-
1 Piece(s)Available

3 Days

20125None---Basic type-
1 Piece(s)Available

8 Days

20150None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

2580None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

3250Without auto switchN/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

3275None---Basic type-
1 Piece(s)Available

Quote

32100None---Basic type-
1 Piece(s)Available

3 Days

32125None---Basic type-
1 Piece(s)Available

3 Days

32150None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

4025None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

50150None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Basic type-
1 Piece(s)Available

8 Days

--None---Flange type-
1 Piece(s)Available

8 Days

32125None---Flange type-
1 Piece(s)Available

8 Days

40100None---Flange type-
1 Piece(s)Available

8 Days

--None---Flange type-
1 Piece(s)Available

8 Days

--None---Axial foot type-

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.08 to 1.0 Specifications Built-in magnet

Additional Products in this Category

Tech Support