(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinder that adopts a new air cushion mechanism.
[Features]
· Multiple-surface direct mounting with a square body and no brackets lets you freely choose the mounting surface.
· This enables space-saving designs for equipment.
· Slightly extended dimensions relative to the CU standard models.
· There is no protrusion of the cushion valve, and the width is the same.
· 3 types of mounting orientations can be accommodated according to the installation conditions.
· Approximately 2.4 times more allowable kinetic energy.
· Improved sound insulation (reduced impact of noise at the stroke end).
· Interchangeable mounting.
Part Number
Configured Part Number is shown.
Part Number |
---|
CDU20-70A |
CDU20-80A-M9BWL |
CDU20-100A |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.08::0.7 | Port thread type | M5 × 0.8 |
Connector type | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy