(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·
Part Number
Configured Part Number is shown.
VP544-5YZ1-03F-X538
Part Number |
---|
VP544-5YZ1-03F-X538 |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Voltage | DC24V | Specifications | Standard / Drip-Proof / Lubrication Free | Valve Type | 3-Port Valve |
Actuation | Single | Status at Power Off | Self-Recovery (Spring Return) | Pressure Rating(MPa) | 0.25 to 0.7 |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
Please check the type/dimensions/specifications of the part VP544-5YZ1-03F-X538 in the 3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) series.
Part Number |
---|
VP542-5DZ1-03F-M-X536 |
VP542-5DZ1-03F-X536 |
VP542-5DZ1-03N-M-X536 |
VP544-5YZ1-03N-M-X538 |
VP544-5YZ1-03N-X538 |
VP544R-5DZ1-03-M-X538 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy