| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | With surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal without connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | Yes | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet / Lead wire length: 600 mm | With surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC240V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0 to 1.0 | Sub-Base Plumbing | - | DIN terminal with connector | None | None | None | Long-loading-time type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0 to 1.0 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0 to 1.0 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0 to 1.0 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | Yes | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0 to 1.0 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Vacuum specification |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Low power consumption type / Vacuum specification type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | Grommet / Lead wire length: 600 mm | With surge voltage suppressor | None | None | Low power consumption type / Vacuum specification type |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | 0~0.7 | Sub-Base Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Low power consumption type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | None | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | With surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | With surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | With surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC200V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | None | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/4 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | G | 1/4 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | Yes | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | NPT | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | DIN terminal with connector | With indicator light and surge voltage suppressor | With Bracket | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | DIN terminal with connector | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | G | 1/4 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | None | None | Yes | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | G | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal without connector | None | With Bracket | Yes | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | DIN terminal with connector | With indicator light and surge voltage suppressor | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/8 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | NPT | 1/8 | 0~0.7 | Direct Plumbing | 0.18 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/4 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | G | 1/4 | 0~0.7 | Direct Plumbing | - | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | NPT | 1/4 | 0~0.7 | Direct Plumbing | 0.19 | Grommet (lead wire length: 300 mm) | None | None | None | Standard type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy