| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 600 mm | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Yes | For manifold |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Lock | Direct Plumbing | 0.008 | L plug connector, without connector | Locking type, screwdriver operated | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | None | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | With Bracket | None | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For manifold |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Closed | - | - | Lock | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Lock | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Push-turn locking screwdriver-operated type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | With surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 600 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Lock | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Lock | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | 2-Position Normally Closed | M | M3 | Lock | Sub-Base Plumbing | 0.008 | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC5V | 2-Position Normally Closed | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | Non-Locking | Direct Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | Lock | Direct Plumbing | 0.008 | L plug connector, without connector | Locking type, screwdriver operated | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | For P, R, A port body piping |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC12V | 2-Position Normally Open | M | M3 | Non-Locking | Direct Plumbing | 0.008 | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | No bracket | Yes | For manifold |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Open | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | 2-Position Normally Open | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | 2-Position Normally Open | M | M3 | Non-Locking | Sub-Base Plumbing | 0.008 | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | Yes | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector, without connector | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | L plug connector with lead wire (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector, without connector | Non-locking, push type | With indicator light / surge voltage suppressor (non-polarized) | - | None | - |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | 2-Position Normally Open | - | - | Non-Locking | Sub-Base Plumbing | - | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | - | None | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy