(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Proportional Solenoid Valve PVQ10 Series (12 V DC / 24 V DC) (Part Numbers)

Compact Proportional Solenoid Valve PVQ10 Series (12 V DC / 24 V DC)
  • Volume Discount

A base mounted type compact proportional control solenoid valve that can control the flow rate smoothly according to the current.
[Features]
· Repeatability: 3% or less.
· Hysteresis: 10% or less.
· Lifespan: 25 million cycles.
· Body material: Equivalent to C37 or SUS304 / Sealing material: FKM.
· The valve returns to closed position when power supply is OFF. Leakage amount when OFF is 5 cm³/min or less.
· Suitable for vacuum applications.
· Operation noise when opening/closing the valve is reduced.
· Can be mounted on manifolds.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
PVQ13-5L-03-M5-A
PVQ13-5L-04-M5-A
PVQ13-5L-06-A
PVQ13-5L-08-M5-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Pipe Port Type Port Size Orifice diameter
(φ)
1 Piece(s)Available

Quote

Single UseDirectMM50.3
1 Piece(s)Available

Quote

Single UseDirectMM50.4
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base--0.6
1 Piece(s)Available

Quote

Single UseDirectMM50.8

Loading...

  1. 1

Basic Information

Type Solenoid Valves Voltage DC24V Specifications Standard / Low Vacuum Compatible
Actuation Single Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Closed
Pressure Rating(MPa) 0 to 1.0 Driving Type Linear Motion Poppet Seal Type Soft Seal
Plumbing Sub-Base Plumbing Lead wire electrical entry L plug connector Lead wire: Yes/No With lead wire

Additional Products in this Category

Tech Support