(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series (Part Numbers)

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Compact yet with a large valve capacity
· 6 valve functions in 1 valve
· Possible to use in vacuum applications

PDF

Part Number

Configured Part Number is shown.

VT325-035DS

Part Number
VT325-035DS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Voltage DC24V Specifications Standard Valve Type 3-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Open
Pipe Port Type Rc Port Size 3/8 Pressure Rating(MPa) 0 to 1.0
Driving Type Linear Motion Poppet Pilot Air Supply Internal Seal Type Soft Seal
Manual Switch Non-Locking Plumbing Direct Plumbing CV Value 1.4
Lead wire electrical entry DIN terminal Manual Non-locking Indicator light / Surge voltage suppressor With surge voltage suppressor
CE compliant None Valve options Standard

Please check the type/dimensions/specifications of the part VT325-035DS in the 3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series series.

Additional Products in this Category

Tech Support