(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series (Part Numbers)

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

PDF

Part Number

Configured Part Number is shown.

SYJ514M-5GD-Q

Part Number
SYJ514M-5GD-Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Pipe Port Type Port Size Manual Switch Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold Base--LockSub-Base Plumbing0.32Grommet lead wire length: 300 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorYesMain valve / pilot valve common exhaust type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Voltage DC24V Specifications Standard
Valve Type 3-Port Valve Actuation Single Status at Power Off Self-Recovery (Pressure Differential Return)
Valve Positions 2-Position Normally Closed Pressure Rating(MPa) 0.15 to 0.7 Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Soft Seal Coil specifications Standard
Bracket No bracket Made to order specifications None

Please check the type/dimensions/specifications of the part SYJ514M-5GD-Q in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series series.

Products like this...

Part Number
SYJ512-5LZ-M5
SYJ514-5LZ-01T
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Pipe Port Type Port Size Manual Switch Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options
1 Piece(s)Available

3 Days

Single UseDirectMM5Non-LockingDirect Plumbing0.14L plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust type
1 Piece(s)Available

3 Days

Single UseDirectNPTF1/8Non-LockingSub-Base Plumbing0.32L plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust type

Additional Products in this Category

Tech Support