(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR4000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR4000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

PDF

Part Number

Configured Part Number is shown.

VFR4100-3FZ-03

Part Number
VFR4100-3FZ-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Body size
1 Piece(s)Available

Quote

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure50 to 300[Rc (R)] Rc3/802 to 0.9InternalNon-Locking-3.2Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InSide portedStandardPlug-In

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free Valve Type 5-Port Valve
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VFR4100-3FZ-03 in the 5-Port Solenoid Valve, Pilot Type, Rubber Seal, Plug-In / Non Plug-In VFR4000 Series series.

Products like this...

Part Number
VFR4100-3FZ
VFR4100-3FZ-04N
VFR4100-3FZ-04T
VFR4100-3FZC
VFR4100-5FZ
VFR4100-5FZ-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Plumbing CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Body size
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure---02 to 0.9InternalNon-Locking--Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-In-StandardPlug-In
1 Piece(s)Available

Quote

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure80 to 300NPT1/202 to 0.9InternalNon-Locking-3.8Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InSide portedStandard-
1 Piece(s)Available

Quote

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure80 to 300NPTF1/202 to 0.9InternalNon-Locking-3.8Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InSide portedStandard-
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure---02 to 0.9InternalLock--Plug-in conduit typeLocking type C (lever)With indicator light and surge voltage suppressorNonePlug-In-Standard-
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure---02 to 0.9InternalNon-Locking--Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-In-StandardPlug-In
1 Piece(s)Available

Quote

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Pressure50 to 300[Rc (R)] Rc3/802 to 0.9InternalNon-Locking-3.2Plug-in conduit typeNon-locking, push typeWith indicator light and surge voltage suppressorNonePlug-InSide portedStandardPlug-In

Additional Products in this Category

Tech Support