| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | NPT | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking push type A (extended type) | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Lock | - | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
3 Days
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | NPT | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | NPTF | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Lock | - | Plug-in conduit terminal | Locking type B (tool required) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Lock | - | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Lock | 1.9 | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Lock | 2.2 | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | External Mount | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | External Mount | Lock | - | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | External Mount | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | NPT | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Lock | 2.2 | DIN terminal | Locking type C (lever) | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | NPTF | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Lock | - | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Lock | 1.9 | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Lock | 2.2 | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Lock | 1.9 | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | Grommet terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Direct manual |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Direct manual |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Grommet | Non-locking, push type | With surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 02 to 0.9 | Internal | Non-Locking | 2.2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Conduit terminal | Non-locking, push type | None | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Lock | 1.9 | DIN terminal | Locking type B (tool required) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Lock | - | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 02 to 0.9 | Internal | Non-Locking | 1.9 | Grommet | Non-locking, push type | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | [Single] Single | Self-Recovery (Spring Return) | 2-Position Exhaust | - | - | - | 02 to 0.9 | Internal | Non-Locking | - | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 140 | NPTF | 1/4 | 0.1 ~ 0.9 | Internal | Non-Locking | 1.9 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Plug-in conduit terminal | Non-locking push type A (extended type) | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 0.1 ~ 0.9 | Internal | Non-Locking | 1.9 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 140 | NPTF | 1/4 | 0.1 ~ 0.9 | Internal | Non-Locking | 1.9 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | NPTF | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Lock | - | Plug-in conduit terminal | Locking type B (tool required) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Lock | - | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Lock | 2 | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | External Mount | Non-Locking | - | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | External Mount | Non-Locking | 2 | Plug-in conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Plug-In | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | External Mount | Lock | - | Plug-in conduit terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Plug-In | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC100V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | None | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 140 | [Rc (R)] Rc | 1/4 | 0.1 ~ 0.9 | Internal | Non-Locking | 1.9 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | Yes | Non plug-in (lead wire common electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC200V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Lock | - | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | 110/120 V AC | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | Conduit terminal | Non-locking, push type | None | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | Double | Self-Retaining | 2-Position Exhaust | 40 to 200 | [Rc (R)] Rc | 3/8 | 0.1 ~ 0.9 | Internal | Non-Locking | 2 | DIN terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | Side ported | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Lock | - | DIN terminal | Locking type C (lever) | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | Internal | Non-Locking | - | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | Double | Self-Retaining | 2-Position Exhaust | - | - | - | 0.1 ~ 0.9 | External Mount | Non-Locking | - | Conduit terminal | Non-locking, push type | With indicator light and surge voltage suppressor | None | Non plug-in (lead wire individual electrical entry type) | - | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy