(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 2.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

PDF

Part Number

Configured Part Number is shown.

VFS2300-5FZ

Part Number
VFS2300-5FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Lead wire electrical entry Manual Body type Piping specifications Option
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VLubrication Free / Low CurrentDoubleSelf-Recovery (Spring Return)3-Position Closed Center---0.15~1Non-Locking-Plug-InNon-locking push type (flush)Plug-in sub-plate-Without sub-plate

Loading...

  1. 1

Basic Information

Type Solenoid Valves Valve Type 5-Port Valve Driving Type Pilot Type Spool
Pilot Air Supply Internal Seal Type Standard Plumbing Sub-Base Plumbing
Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor CE compliant None

Please check the type/dimensions/specifications of the part VFS2300-5FZ in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Plug-In / Non Plug-In VFS2000 Series series.

Products like this...

Part Number
VFS2100-5FZ-02
VFS2100-5FZB
VFS2100-5FZC
VFS2300-5FZ-02
VFS2400-5FZ
VFS2400-5FZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Specifications Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pressure Rating
(MPa)
Manual Switch CV Value Lead wire electrical entry Manual Body type Piping specifications Option
1 Piece(s)Available

Quote

Single UseDirectDC24VStandard / Lubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust40 to 160[Rc (R)] Rc1/40.1 to 1.0Non-Locking0.58Plug-InNon-locking push type (flush)Plug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold BaseDC24VLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0Lock-Plug-InLocking type (tool required)Plug-in sub-plate-Without sub-plate
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VLubrication Free / Low Current[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust---0.1 to 1.0Lock-Plug-InLocking type (lever)Plug-in sub-plate-Without sub-plate
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Lubrication Free / Low CurrentDoubleSelf-Recovery (Spring Return)3-Position Closed Center40 to 160[Rc (R)] Rc1/40.15~1Non-Locking0.58Plug-InNon-locking push type (flush)Plug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VLubrication Free / Low CurrentDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center---0.15~1Non-Locking-Plug-InNon-locking push type (flush)Plug-in sub-plate-Without sub-plate
1 Piece(s)Available

3 Days

Single UseDirectDC24VStandard / Lubrication Free / Low CurrentDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center40 to 160[Rc (R)] Rc1/40.15~1Non-Locking0.60Plug-InNon-locking push type (flush)Plug-in sub-plateSide portedPlug-in conduit terminal (with terminal block), standard type

Additional Products in this Category

Tech Support