(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series
  • Volume Discount

SMC Solenoid Valve.
[Features]
· Large valve capacity 1/4: C: 3.4 dm3/(s·bar)
· Low power consumption: 1.8 W DC

PDF

Part Number

Configured Part Number is shown.

VFS2120-5TZ-02N

Part Number
VFS2120-5TZ-02N
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option
1 Piece(s)Available

Quote

Single UseDirectDC24V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust100 or LessNPT1/4InternalNon-Locking0.9Conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustNone

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Standard / Lubrication Free / Low Current Valve Type 5-Port Valve
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Seal Type Standard
Plumbing Direct Plumbing

Please check the type/dimensions/specifications of the part VFS2120-5TZ-02N in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS2000 Series series.

Products like this...

Part Number
VFS2120-1DZ-02-F
VFS2120-1E-01
VFS2120-1G-02
VFS2120-5YZB-02F-Q
VFS2120-6D-01
VFS2120-6DZ-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size Pilot Air Supply Manual Switch CV Value Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option
1 Piece(s)Available

Quote

Single UseDirectAC100V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less[Rc (R)] Rc1/4InternalNon-Locking0.9DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustWith foot bracket
1 Piece(s)Available

Quote

Single UseDirectAC100V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-[Rc (R)] Rc1/8InternalNon-Locking-Grommet terminalNon-locking push type (flush)NoneNonePilot individual exhaustNone
1 Piece(s)Available

Quote

Single UseDirectAC100V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or Less[Rc (R)] Rc1/4InternalNon-Locking0.9GrommetNon-locking push type (flush)NoneNonePilot individual exhaustNone
1 Piece(s)Available

Quote

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust100 or LessG1/4InternalLock0.9DIN43650B standard DIN terminalLocking type (tool required)With indicator light and surge voltage suppressorYesPilot individual exhaustNone
1 Piece(s)Available

Quote

Single UseDirectDC12V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust-[Rc (R)] Rc1/8InternalNon-Locking0.78DIN terminalNon-locking push type (flush)NoneNonePilot individual exhaustNone
1 Piece(s)Available

Quote

Single UseDirectDC12V[Single] SingleSelf-Recovery (Pressure Differential Return)2-Position Exhaust100 or Less[Rc (R)] Rc1/4InternalNon-Locking0.9DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustNone

Additional Products in this Category

Tech Support